??
CAD model selection
HELP_VARIABLE
Part Number
DV-M40-TH
Material
Brass
Style
Double Vane
Internal Thread
M4-0.7
Overall Length (L)
0.312 Inch
Insert Diameter (W)
0.250 Inch
Pilot Diameter (N)
0.212 Inch
Rec. Hole Size (D)
0.234 Inch
Rec. Hole Size (S)
0.208 Inch
Minimum Wall Thickness
0.133 Inch
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.